POWERPAC® N Series

POWERPAC® N Series hybrid stepper motors deliver exceptional power in rugged NEMA 34 and 42 frame sizes. These motors combine optimal magnetics in a housingless frame with a large diameter rotor and innovative rotor-stator design to produce more torque and smoother microstepping.

In addition, they are available in numerous configurations including: flying lead, MS connector or terminal board connection options, optional mounted incremental encoder or encoder mounting provisions, and shaft seal options.

Recommended For Applications That Require:
- Exceptional torque performance in NEMA 34 or 42 frame size.
- Short lead time (1-2 weeks).
- Splash-proof terminal board plus shaft seal option for IP65 protection.
- MS connector option.
- Mounted incremental encoder option.
- “Lite” modification/customization capability.

Image
Motor Name FrameSize Motor Length Configuration Holding Torque Rated Current
N31xxxH-L NEMA 34 3.13 in Bipolar Parallel 631 oz-in 2.8 Amps
N31xxxH-L NEMA 34 3.13 in Bipolar Series 631 oz-in 1.4 Amps
N31xxxJ-L NEMA 34 3.13 in Bipolar Parallel 643 oz-in 5.5 Amps
N31xxxJ-L NEMA 34 3.13 in Bipolar Series 643 oz-in 2.7 Amps
N31xxxK-L NEMA 34 3.13 in Bipolar Parallel 661 oz-in 6.6 Amps
N31xxxK-L NEMA 34 3.13 in Bipolar Series 661 oz-in 3.3 Amps
N31xxxL-L NEMA 34 3.13 in Bipolar Parallel 649 oz-in 8.6 Amps
N31xxxL-L NEMA 34 3.13 in Bipolar Series 649 oz-in 4.3 Amps
N32xxxJ-L NEMA 34 4.65 in Bipolar Parallel 1190 oz-in 5.1 Amps
N32xxxJ-L NEMA 34 4.65 in Bipolar Series 1190 oz-in 2.5 Amps
N32xxxK-L NEMA 34 4.65 in Bipolar Parallel 1250 oz-in 6.1 Amps
N32xxxK-L NEMA 34 4.65 in Bipolar Series 1250 oz-in 3 Amps
N32xxxL-L NEMA 34 4.65 in Bipolar Parallel 1200 oz-in 8.1 Amps
N32xxxL-L NEMA 34 4.65 in Bipolar Series 1200 oz-in 4.1 Amps
N32xxxM-L NEMA 34 4.65 in Bipolar Parallel 1210 oz-in 10 Amps
N32xxxM-L NEMA 34 4.65 in Bipolar Series 1210 oz-in 5 Amps
N33xxxJ-L NEMA 34 6.13 in Bipolar Parallel 1710 oz-in 5 Amps
N33xxxJ-L NEMA 34 6.13 in Bipolar Series 1710 oz-in 2.5 Amps
N33xxxK-L NEMA 34 6.13 in Bipolar Parallel 1750 oz-in 6.1 Amps
N33xxxK-L NEMA 34 6.13 in Bipolar Series 1750 oz-in 3 Amps
N33xxxL-L NEMA 34 6.13 in Bipolar Parallel 1850 oz-in 9 Amps
N33xxxL-L NEMA 34 6.13 in Bipolar Series 1850 oz-in 4.5 Amps
N33xxxM-L NEMA 34 6.13 in Bipolar Parallel 1710 oz-in 9.9 Amps
N33xxxM-L NEMA 34 6.13 in Bipolar Series 1710 oz-in 5 Amps
N34xxxJ-L NEMA 34 7.68 in Bipolar Parallel 2170 oz-in 5.5 Amps
N34xxxJ-L NEMA 34 7.68 in Bipolar Series 2170 oz-in 2.8 Amps
N34xxxK-L NEMA 34 7.68 in Bipolar Parallel 2030 oz-in 6 Amps
N34xxxK-L NEMA 34 7.68 in Bipolar Series 2030 oz-in 3 Amps
N34xxxL-L NEMA 34 7.68 in Bipolar Parallel 2180 oz-in 8.7 Amps
N34xxxL-L NEMA 34 7.68 in Bipolar Series 2180 oz-in 4.4 Amps
N34xxxM-L NEMA 34 7.68 in Bipolar Parallel 2140 oz-in 11.3 Amps
N34xxxM-L NEMA 34 7.68 in Bipolar Series 2140 oz-in 5.6 Amps
N41xxxJ-L NEMA 42 3.89 in Bipolar Parallel 1630 oz-in 5.5 Amps
N41xxxJ-L NEMA 42 3.89 in Bipolar Series 1630 oz-in 2.7 Amps
N41xxxL-L NEMA 42 3.89 in Bipolar Parallel 1620 oz-in 8.7 Amps
N41xxxL-L NEMA 42 3.89 in Bipolar Series 1620 oz-in 4.4 Amps
N41xxxM-L NEMA 42 3.89 in Bipolar Parallel 1650 oz-in 10.7 Amps
N41xxxM-L NEMA 42 3.89 in Bipolar Series 1650 oz-in 5.3 Amps
N42xxxK-L NEMA 42 5.91 in Bipolar Parallel 3110 oz-in 6.4 Amps
N42xxxK-L NEMA 42 5.91 in Bipolar Series 3110 oz-in 3.2 Amps
N42xxxL-L NEMA 42 5.91 in Bipolar Parallel 3080 oz-in 8.1 Amps
N42xxxL-L NEMA 42 5.91 in Bipolar Series 3080 oz-in 4 Amps
N42xxxM-L NEMA 42 5.91 in Bipolar Parallel 3140 oz-in 9.9 Amps
N42xxxM-L NEMA 42 5.91 in Bipolar Series 3140 oz-in 4.9 Amps
N42xxxN-L NEMA 42 5.91 in Bipolar Parallel 3130 oz-in 15.8 Amps
N42xxxN-L NEMA 42 5.91 in Bipolar Series 3130 oz-in 7.9 Amps
N43xxxK-L NEMA 42 7.92 in Bipolar Parallel 4340 oz-in 6.2 Amps
N43xxxK-L NEMA 42 7.92 in Bipolar Series 4340 oz-in 3.1 Amps
N43xxxL-L NEMA 42 7.92 in Bipolar Parallel 4250 oz-in 8 Amps
N43xxxL-L NEMA 42 7.92 in Bipolar Series 4250 oz-in 4 Amps
N43xxxM-L NEMA 42 7.92 in Bipolar Parallel 4320 oz-in 9.9 Amps
N43xxxM-L NEMA 42 7.92 in Bipolar Series 4320 oz-in 4.9 Amps
N43xxxN-L NEMA 42 7.92 in Bipolar Parallel 4370 oz-in 15.4 Amps
N43xxxN-L NEMA 42 7.92 in Bipolar Series 4370 oz-in 7.7 Amps