POWERMAX® P Series

Powermax II motors offer moderate torque per motor size, with NEMA 23 options available in half-, single-, and two-stack configurations. Holding torque ranges from 42 oz-in to 253 oz-in.

Single and double stack motors are available with both standard and low inertia “-J” rotors. Choose low inertia to produce the highest acceleration rates possible. Low inertia motors are most effective for operation below 2,000 RPM. Choose standard to generate maximum torque.

In addition, they are available in numerous configurations including: flying leads or integral connector, optional mounted incremental encoder or encoder mounting provisions.

Recommended For Applications That Require:
- Short lead time (1-2 weeks).
- Low inertia rotor options for maximum acceleration.
- Mounted incremental encoder option.
- “Lite” modification/customization capability.
- UL Recognized.

Image
Motor Name FrameSize Motor Length Configuration Holding Torque Rated Current
P21xxxA-J NEMA 23 2.06 in Bipolar Parallel 111 oz-in 5.6 Amps
P21xxxA-J NEMA 23 2.06 in Bipolar Series 111 oz-in 2.8 Amps
P21xxxA-L NEMA 23 2.06 in Bipolar Parallel 114 oz-in 5.6 Amps
P21xxxA-L NEMA 23 2.06 in Bipolar Series 114 oz-in 2.8 Amps
P21xxxB-J NEMA 23 2.06 in Bipolar Parallel 108 oz-in 4.6 Amps
P21xxxB-J NEMA 23 2.06 in Bipolar Series 108 oz-in 2.3 Amps
P21xxxB-L NEMA 23 2.06 in Bipolar Parallel 111 oz-in 4.6 Amps
P21xxxB-L NEMA 23 2.06 in Bipolar Series 111 oz-in 2.3 Amps
P21xxxC-J NEMA 23 2.06 in Bipolar Parallel 112 oz-in 3.5 Amps
P21xxxC-J NEMA 23 2.06 in Bipolar Series 112 oz-in 1.73 Amps
P21xxxC-L NEMA 23 2.06 in Bipolar Parallel 116 oz-in 3.5 Amps
P21xxxC-L NEMA 23 2.06 in Bipolar Series 116 oz-in 1.73 Amps
P21xxxD-J NEMA 23 2.06 in Bipolar Parallel 106 oz-in 1.51 Amps
P21xxxD-J NEMA 23 2.06 in Bipolar Series 106 oz-in 0.75 Amps
P21xxxD-L NEMA 23 2.06 in Bipolar Parallel 109 oz-in 1.51 Amps
P21xxxD-L NEMA 23 2.06 in Bipolar Series 109 oz-in 0.75 Amps
P22xxxA-J NEMA 23 3.10 in Bipolar Parallel 184 oz-in 6.5 Amps
P22xxxA-J NEMA 23 3.10 in Bipolar Series 184 oz-in 3.3 Amps
P22xxxA-L NEMA 23 3.10 in Bipolar Parallel 197 oz-in 6.5 Amps
P22xxxA-L NEMA 23 3.10 in Bipolar Series 197 oz-in 3.3 Amps
P22xxxB-J NEMA 23 3.10 in Bipolar Parallel 201 oz-in 4.6 Amps
P22xxxB-J NEMA 23 3.10 in Bipolar Series 201 oz-in 2.3 Amps
P22xxxB-L NEMA 23 3.10 in Bipolar Parallel 214 oz-in 4.6 Amps
P22xxxB-L NEMA 23 3.10 in Bipolar Series 214 oz-in 2.3 Amps
P22xxxC-J NEMA 23 3.10 in Bipolar Parallel 190 oz-in 3.1 Amps
P22xxxC-J NEMA 23 3.10 in Bipolar Series 190 oz-in 1.57 Amps
P22xxxC-L NEMA 23 3.10 in Bipolar Parallel 203 oz-in 3.1 Amps
P22xxxC-L NEMA 23 3.10 in Bipolar Series 203 oz-in 1.57 Amps
P22xxxD-J NEMA 23 3.10 in Bipolar Parallel 190 oz-in 2.5 Amps
P22xxxD-J NEMA 23 3.10 in Bipolar Series 190 oz-in 1.24 Amps
P22xxxD-L NEMA 23 3.10 in Bipolar Parallel 203 oz-in 2.5 Amps
P22xxxD-L NEMA 23 3.10 in Bipolar Series 203 oz-in 1.24 Amps
P22xxxE-J NEMA 23 3.10 in Bipolar Parallel 182 oz-in 1.64 Amps
P22xxxE-J NEMA 23 3.10 in Bipolar Series 182 oz-in 0.82 Amps
P22xxxE-L NEMA 23 3.10 in Bipolar Parallel 195 oz-in 1.64 Amps
P22xxxE-L NEMA 23 3.10 in Bipolar Series 195 oz-in 0.82 Amps
P22xxxG-J NEMA 23 3.10 in Bipolar Parallel 188 oz-in 0.99 Amps
P22xxxG-J NEMA 23 3.10 in Bipolar Series 188 oz-in 0.5 Amps
P22xxxG-L NEMA 23 3.10 in Bipolar Parallel 200 oz-in 0.99 Amps
P22xxxG-L NEMA 23 3.10 in Bipolar Series 200 oz-in 0.5 Amps