PMX Series

PMX stepper motors offer high quality Kollmorgen performance in an affordable low-cost solution. The series adds smaller 08, 11, and 14 frame sizes to the traditional 17, 23 and 34 frame sizes offered by Kollmorgen. Each frame size is built with high quality construction which translates to reliability in the field and long service life.

A wide range of co-engineering and custom modifications are ready to be evaluated, including: shaft modifications, special windings, special connectors and leadwires, encoders, and gearboxes.
Standard configurations include: flying lead or integral connector (NEMA 17 and 23), 1.8 degree or 0.9 degree (NEMA 17 and 23) step angles, and shaft seal options (NEMA 23 and 34).

Recommended For Applications That Require:
- Low cost is critical.
- High volume, production style applications.
- Low/medium/heavy modifications or customization.
- NEMA 08, 11, and 14 frame size options.
- 0.9 degree step angle (NEMA 17 and 23 only).

Image
Motor Name FrameSize Motor Length Configuration Holding Torque Rated Current
1110-A10 NEMA 11 1.26 in Bipolar Parallel 9.87 oz-in 1.38 Amps
1110-B10 NEMA 11 1.26 in Bipolar Parallel 10.1 oz-in 0.7 Amps
1120-A10 NEMA 11 1.77 in Bipolar Parallel 16.1 oz-in 1.61 Amps
1120-B10 NEMA 11 1.77 in Bipolar Parallel 16.1 oz-in 0.71 Amps
1130-A10 NEMA 11 2.01 in Bipolar Parallel 16.8 oz-in 1.53 Amps
1130-B10 NEMA 11 2.01 in Bipolar Parallel 16.7 oz-in 0.63 Amps
1410-A10 NEMA 14 1.02 in Bipolar Parallel 13.5 oz-in 0.31 Amps
1410-B10 NEMA 14 1.02 in Bipolar Parallel 14.7 oz-in 0.7 Amps
1420-A10 NEMA 14 1.10 in Bipolar Parallel 15.8 oz-in 0.36 Amps
1420-B10 NEMA 14 1.10 in Bipolar Parallel 19.8 oz-in 0.74 Amps
1420-C10 NEMA 14 1.10 in Bipolar Parallel 20.1 oz-in 1.41 Amps
1430-A10 NEMA 14 1.42 in Bipolar Parallel 26.3 oz-in 1.21 Amps
1430-B10 NEMA 14 1.42 in Bipolar Parallel 26.1 oz-in 0.82 Amps
1430-C10 NEMA 14 1.42 in Bipolar Parallel 26.4 oz-in 1.6 Amps
1710-A10 NEMA 17 1.02 in Bipolar Parallel 28.4 oz-in 0.39 Amps
1710-B10 NEMA 17 1.02 in Bipolar Parallel 27.0 oz-in 0.69 Amps
1720-A10 NEMA 17 1.32 in Bipolar Parallel 39.2 oz-in 1.48 Amps
1720-A90 NEMA 17 Bipolar Parallel 38.1 oz-in 1.41 Amps
1720-B10 NEMA 17 1.32 in Bipolar Parallel 38.0 oz-in 1 Amps
1720-B90 NEMA 17 Bipolar Parallel 36.0 oz-in 1 Amps
1720-H10 NEMA 17 1.32 in Bipolar Series 39.5 oz-in 0.31 Amps
1720-H90 NEMA 17 Bipolar Series 36.4 oz-in 0.44 Amps
1720-J10 NEMA 17 1.32 in Bipolar Series 39.8 oz-in 0.74 Amps
1730-A10 NEMA 17 1.56 in Bipolar Parallel 60.2 oz-in 1.6 Amps
1730-A90 NEMA 17 Unipolar 55.9 oz-in 1.6 Amps
1730-B10 NEMA 17 1.56 in Bipolar Parallel 60.1 oz-in 1.52 Amps
1730-B90 NEMA 17 Unipolar 55.8 oz-in 1.52 Amps
1730-G10 NEMA 17 1.56 in Bipolar Series 58.4 oz-in 0.26 Amps
1730-H10 NEMA 17 1.56 in Bipolar Series 58.8 oz-in 0.55 Amps
1730-H90 NEMA 17 Bipolar Series 56.8 oz-in 0.52 Amps
1730-J10 NEMA 17 1.56 in Bipolar Series 60.5 oz-in 0.8 Amps
1740-A10 NEMA 17 1.87 in Bipolar Parallel 76.0 oz-in 1.71 Amps
1740-A90 NEMA 17 Unipolar 68.6 oz-in 1.67 Amps
1740-B10 NEMA 17 1.87 in Bipolar Parallel 75.7 oz-in 2.17 Amps
1740-B90 NEMA 17 Unipolar 67.5 oz-in 2.17 Amps
1740-G10 NEMA 17 1.87 in Bipolar Series 78.1 oz-in 0.3 Amps
1740-G90 NEMA 17 Bipolar Series 70.2 oz-in 0.29 Amps
1740-H10 NEMA 17 1.87 in Bipolar Series 70.7 oz-in 0.57 Amps
1740-H90 NEMA 17 Unipolar 69.1 oz-in 1.65 Amps
1740-J10 NEMA 17 1.87 in Bipolar Series 70.9 oz-in 0.85 Amps
1750-A10 NEMA 17 2.36 in Bipolar Parallel 102 oz-in 1.02 Amps
1750-B10 NEMA 17 2.36 in Bipolar Parallel 103 oz-in 1.76 Amps
1750-G10 NEMA 17 2.36 in Bipolar Series 107 oz-in 0.73 Amps
2310-A10 NEMA 23 1.61 in Bipolar Parallel 101 oz-in 3.5 Amps
2310-A90 NEMA 23 Bipolar Parallel 97.6 oz-in 3.37 Amps
2310-B10 NEMA 23 1.61 in Bipolar Series 93.9 oz-in 0.48 Amps
2310-B90 NEMA 23 Bipolar Series 92.5 oz-in 0.47 Amps
2310-C10 NEMA 23 1.61 in Bipolar Series 95.8 oz-in 1.27 Amps
2310-C90 NEMA 23 Bipolar Series 93.7 oz-in 1.26 Amps
2310-G10 NEMA 23 1.61 in Bipolar Series 100 oz-in 0.87 Amps
2310-G90 NEMA 23 Bipolar Series 96.3 oz-in 0.86 Amps
2310-H10 NEMA 23 1.61 in Bipolar Series 101 oz-in 1.75 Amps
2310-J10 NEMA 23 1.61 in Bipolar Series 102 oz-in 2.53 Amps
2320-A10 NEMA 23 2.20 in Bipolar Parallel 205 oz-in 3.45 Amps
2320-A90 NEMA 23 Bipolar Parallel 204 oz-in 3.24 Amps
2320-B10 NEMA 23 2.20 in Bipolar Parallel 197 oz-in 0.56 Amps
2320-B90 NEMA 23 Bipolar Parallel 195 oz-in 0.56 Amps
2320-C10 NEMA 23 2.20 in Bipolar Parallel 199 oz-in 1.24 Amps
2320-G10 NEMA 23 2.20 in Bipolar Series 200 oz-in 0.84 Amps
2320-G90 NEMA 23 Bipolar Series 205 oz-in 0.79 Amps
2320-H10 NEMA 23 2.20 in Bipolar Series 208 oz-in 1.76 Amps
2320-J10 NEMA 23 2.20 in Bipolar Series 204 oz-in 2.57 Amps
2330-A10 NEMA 23 2.99 in Bipolar Parallel 326 oz-in 3.13 Amps
2330-A90 NEMA 23 Bipolar Parallel 313 oz-in 3.26 Amps
2330-B10 NEMA 23 2.99 in Bipolar Series 337 oz-in 3.96 Amps
2330-B90 NEMA 23 Bipolar Series 304 oz-in 4.14 Amps
2330-C10 NEMA 23 2.99 in Bipolar Series 329 oz-in 6.55 Amps
2330-G10 NEMA 23 2.99 in Bipolar Series 320 oz-in 0.8 Amps
2330-G90 NEMA 23 Bipolar Series 305 oz-in 0.78 Amps
2330-H10 NEMA 23 2.99 in Bipolar Series 326 oz-in 1.57 Amps
2330-J10 NEMA 23 2.99 in Bipolar Series 327 oz-in 2.4 Amps
2340-A10 NEMA 23 3.35 in Bipolar Parallel 378 oz-in 3.83 Amps
2340-B10 NEMA 23 3.35 in Bipolar Parallel 348 oz-in 0.75 Amps
2340-C10 NEMA 23 3.35 in Bipolar Parallel 349 oz-in 1.16 Amps
2340-D10 NEMA 23 3.35 in Bipolar Series 354 oz-in 0.99 Amps
3410-A10 NEMA 34 2.56 in Bipolar Series 486 oz-in 3.61 Amps
3410-B10 NEMA 34 2.56 in Bipolar Parallel 486 oz-in 7.22 Amps
3410-C10 NEMA 34 2.56 in Bipolar Series 483 oz-in 1.01 Amps
3410-D10 NEMA 34 2.56 in Bipolar Series 490 oz-in 2.59 Amps
3420-A10 NEMA 34 3.15 in Bipolar Series 696 oz-in 3.26 Amps
3420-B10 NEMA 34 3.15 in Bipolar Parallel 704 oz-in 6.4 Amps
3420-C10 NEMA 34 3.15 in Bipolar Series 685 oz-in 1.09 Amps
3420-D10 NEMA 34 3.15 in Bipolar Series 699 oz-in 2.87 Amps
3430-A10 NEMA 34 4.65 in Bipolar Series 1240 oz-in 3.04 Amps
3430-B10 NEMA 34 4.65 in Bipolar Parallel 1290 oz-in 6.45 Amps
3430-C10 NEMA 34 4.65 in Bipolar Series 1220 oz-in 1.23 Amps
3430-D10 NEMA 34 4.65 in Bipolar Series 1250 oz-in 4.8 Amps
3440-A10 NEMA 34 6.14 in Bipolar Series 1630 oz-in 2.94 Amps
3440-B10 NEMA 34 6.14 in Bipolar Parallel 1740 oz-in 6 Amps
3440-C10 NEMA 34 6.14 in Bipolar Series 1660 oz-in 1.42 Amps
3440-D10 NEMA 34 6.14 in Bipolar Series 1690 oz-in 4.46 Amps
PMX0810-A10 NEMA 8 1.18 in Bipolar Parallel 2.47 oz-in 0.53 Amps
PMX0820-A10 NEMA 8 1.65 in Bipolar Parallel 4.04 oz-in 0.66 Amps