POWERMAX® M Series

Powermax II M series option includes enhanced stator technology for higher torque and acceleration, with NEMA 23 options available in half-, single-, and two-stack configurations. Holding torque ranges from 42 oz-in to 253 oz-in.

Single and double stack motors are available with both standard and low inertia “-J” rotors. Choose low inertia to produce the highest acceleration rates possible. Low inertia motors are most effective for operation below 2,000 RPM. Choose standard to generate maximum torque.

In addition, they are available in numerous configurations including: flying leads or integral connector, optional mounted incremental encoder or encoder mounting provisions.

Recommended For Applications That Require:
- Short lead time (1-2 weeks).
- Low inertia rotor options for maximum acceleration.
- Mounted incremental encoder option.
- “Lite” modification/customization capability.
- UL Recognized.

Image
Motor Name FrameSize Motor Length Configuration Holding Torque Rated Current
M21xxxA-J NEMA 23 2.06 in Bipolar Parallel 140 oz-in 5.6 Amps
M21xxxA-J NEMA 23 2.06 in Bipolar Series 140 oz-in 2.8 Amps
M21xxxA-L NEMA 23 2.06 in Bipolar Parallel 142 oz-in 5.6 Amps
M21xxxA-L NEMA 23 2.06 in Bipolar Series 142 oz-in 2.8 Amps
M21xxxB-J NEMA 23 2.06 in Bipolar Parallel 135 oz-in 4.6 Amps
M21xxxB-J NEMA 23 2.06 in Bipolar Series 135 oz-in 2.3 Amps
M21xxxB-L NEMA 23 2.06 in Bipolar Parallel 137 oz-in 4.6 Amps
M21xxxB-L NEMA 23 2.06 in Bipolar Series 137 oz-in 2.3 Amps
M21xxxC-J NEMA 23 2.06 in Bipolar Parallel 142 oz-in 3.5 Amps
M21xxxC-J NEMA 23 2.06 in Bipolar Series 142 oz-in 1.73 Amps
M21xxxC-L NEMA 23 2.06 in Bipolar Parallel 144 oz-in 3.5 Amps
M21xxxC-L NEMA 23 2.06 in Bipolar Series 144 oz-in 1.73 Amps
M21xxxD-J NEMA 23 2.06 in Bipolar Parallel 133 oz-in 1.51 Amps
M21xxxD-J NEMA 23 2.06 in Bipolar Series 133 oz-in 0.75 Amps
M21xxxD-L NEMA 23 2.06 in Bipolar Parallel 135 oz-in 1.51 Amps
M21xxxD-L NEMA 23 2.06 in Bipolar Series 135 oz-in 0.75 Amps
M22xxxA-J NEMA 23 3.10 in Bipolar Parallel 229 oz-in 6.5 Amps
M22xxxA-J NEMA 23 3.10 in Bipolar Series 229 oz-in 3.3 Amps
M22xxxA-L NEMA 23 3.10 in Bipolar Parallel 230 oz-in 6.5 Amps
M22xxxA-L NEMA 23 3.10 in Bipolar Series 230 oz-in 3.3 Amps
M22xxxB-J NEMA 23 3.10 in Bipolar Parallel 252 oz-in 4.6 Amps
M22xxxB-J NEMA 23 3.10 in Bipolar Series 252 oz-in 2.3 Amps
M22xxxB-L NEMA 23 3.10 in Bipolar Parallel 253 oz-in 4.6 Amps
M22xxxB-L NEMA 23 3.10 in Bipolar Series 253 oz-in 2.3 Amps
M22xxxC-J NEMA 23 3.10 in Bipolar Parallel 237 oz-in 3.1 Amps
M22xxxC-J NEMA 23 3.10 in Bipolar Series 237 oz-in 1.57 Amps
M22xxxC-L NEMA 23 3.10 in Bipolar Parallel 238 oz-in 3.1 Amps
M22xxxC-L NEMA 23 3.10 in Bipolar Series 238 oz-in 1.57 Amps
M22xxxD-J NEMA 23 3.10 in Bipolar Parallel 237 oz-in 2.5 Amps
M22xxxD-J NEMA 23 3.10 in Bipolar Series 237 oz-in 1.24 Amps
M22xxxD-L NEMA 23 3.10 in Bipolar Parallel 238 oz-in 2.5 Amps
M22xxxD-L NEMA 23 3.10 in Bipolar Series 238 oz-in 1.24 Amps
M22xxxE-J NEMA 23 3.10 in Bipolar Parallel 226 oz-in 1.64 Amps
M22xxxE-J NEMA 23 3.10 in Bipolar Series 226 oz-in 0.82 Amps
M22xxxE-L NEMA 23 3.10 in Bipolar Parallel 227 oz-in 1.64 Amps
M22xxxE-L NEMA 23 3.10 in Bipolar Series 227 oz-in 0.82 Amps
M22xxxG-J NEMA 23 3.10 in Bipolar Parallel 234 oz-in 0.99 Amps
M22xxxG-J NEMA 23 3.10 in Bipolar Series 234 oz-in 0.5 Amps
M22xxxG-L NEMA 23 3.10 in Bipolar Parallel 235 oz-in 0.99 Amps
M22xxxG-L NEMA 23 3.10 in Bipolar Series 235 oz-in 0.5 Amps