2330-A90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
0.90 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
3.26 Amps
Holding Torque
313 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.06 Ohms @ 25 C
Phase Inductance
6.67 mH
Thermal Resistance
2.70 deg. C/Watt
Insulation Class
Rotor Inertia
0.00682 oz-in-s2
Motor Weight
2.20 lb
Motor Length
0.00 in
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
0.00 225 123.7
500.00 192 94.8
1000.00 138 70.3
1500.00 97.0 58.6
2000.00 73.9 54.7
2500.00 59.2 53.1
3000.00 49.2 52.4
3500.00 41.8 52.0
4000.00 36.2 51.9
4500.00 31.7 51.8
5000.00 28.1 51.9
5500.00 25.2 52.0
6000.00 22.7 52.1
6500.00 20.6 52.2
7000.00 18.8 52.4
7500.00 17.3 52.5
8000.00 15.9 52.7
8500.00 14.7 52.9
9000.00 13.6 53.0
9500.00 12.7 53.2
10000.00 11.8 53.4