2330-G90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
0.90 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.780 Amps
Holding Torque
305 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
17.8 Ohms @ 25 C
Phase Inductance
107 mH
Thermal Resistance
2.70 deg. C/Watt
Insulation Class
Rotor Inertia
0.00682 oz-in-s2
Motor Weight
2.20 lb
Motor Length
0.00 in
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
0.00 220 120.0
500.00 74.2 54.2
1000.00 36.4 50.4
1500.00 23.0 49.9
2000.00 16.1 49.9
2500.00 12.0 50.0
3000.00 9.14 50.2
3500.00 6.82 50.4
4000.00 4.62 50.7
4500.00 2.24 50.9
5000.00 0.00 51.1
5500.00 0.00 51.3
6000.00 0.00 51.6
6500.00 0.00 51.8
7000.00 0.00 52.0
7500.00 0.00 52.2
8000.00 0.00 52.4
8500.00 0.00 52.6
9000.00 0.00 52.8
9500.00 0.00 53.0
10000.00 0.00 53.2