2320-A90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
0.90 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
3.24 Amps
Holding Torque
204 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.931 Ohms @ 25 C
Phase Inductance
5.15 mH
Thermal Resistance
3.11 deg. C/Watt
Insulation Class
Rotor Inertia
0.00426 oz-in-s2
Motor Weight
1.54 lb
Motor Length
0.00 in
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
0.00 147 124.0
500.00 132 101.9
1000.00 107 79.6
1500.00 82.4 64.6
2000.00 63.4 57.6
2500.00 51.0 54.5
3000.00 42.4 53.0
3500.00 36.0 52.2
4000.00 31.2 51.7
4500.00 27.3 51.4
5000.00 24.2 51.3
5500.00 21.7 51.2
6000.00 19.5 51.2
6500.00 17.7 51.2
7000.00 16.2 51.3
7500.00 14.8 51.4
8000.00 13.6 51.4
8500.00 12.6 51.5
9000.00 11.7 51.6
9500.00 10.9 51.7
10000.00 10.2 51.8