2320-G90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
0.90 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.790 Amps
Holding Torque
205 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
14.9 Ohms @ 25 C
Phase Inductance
87.5 mH
Thermal Resistance
3.11 deg. C/Watt
Insulation Class
Rotor Inertia
0.00426 oz-in-s2
Motor Weight
1.54 lb
Motor Length
0.00 in
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
0.00 147 118.9
500.00 61.6 55.9
1000.00 30.1 50.2
1500.00 18.8 49.4
2000.00 13.1 49.2
2500.00 9.73 49.2
3000.00 7.52 49.3
3500.00 5.96 49.5
4000.00 4.76 49.6
4500.00 3.77 49.8
5000.00 2.86 50.0
5500.00 1.95 50.1
6000.00 0.983 50.3
6500.00 0.00 50.5
7000.00 0.00 50.6
7500.00 0.00 50.8
8000.00 0.00 50.9
8500.00 0.00 51.1
9000.00 0.00 51.2
9500.00 0.00 51.4
10000.00 0.00 51.5