2320-B90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
0.90 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
0.560 Amps
Holding Torque
195 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
29.6 Ohms @ 25 C
Phase Inductance
124 mH
Thermal Resistance
3.11 deg. C/Watt
Insulation Class
Rotor Inertia
0.00426 oz-in-s2
Motor Weight
1.54 lb
Motor Length
0.00 in
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
0.00 140 118.5
500.00 55.4 55.7
1000.00 26.5 50.2
1500.00 16.3 49.3
2000.00 11.3 49.2
2500.00 8.27 49.2
3000.00 6.31 49.3
3500.00 4.89 49.5
4000.00 3.75 49.6
4500.00 2.71 49.8
5000.00 1.67 50.0
5500.00 0.517 50.1
6000.00 0.00 50.3
6500.00 0.00 50.5
7000.00 0.00 50.6
7500.00 0.00 50.8
8000.00 0.00 50.9
8500.00 0.00 51.1
9000.00 0.00 51.2
9500.00 0.00 51.4
10000.00 0.00 51.5