2310-A90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
0.90 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
3.37 Amps
Holding Torque
97.6 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.735 Ohms @ 25 C
Phase Inductance
2.66 mH
Thermal Resistance
3.69 deg. C/Watt
Insulation Class
Rotor Inertia
0.00170 oz-in-s2
Motor Weight
0.990 lb
Motor Length
0.00 in
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
0.00 70.3 125.4
500.00 67.3 110.5
1000.00 63.6 95.1
1500.00 59.3 82.5
2000.00 51.2 72.2
2500.00 44.9 63.9
3000.00 38.7 57.7
3500.00 33.8 54.1
4000.00 29.9 51.8
4500.00 26.8 50.3
5000.00 24.2 49.3
5500.00 22.0 48.6
6000.00 20.2 48.1
6500.00 18.6 47.7
7000.00 17.2 47.4
7500.00 16.0 47.2
8000.00 14.9 47.1
8500.00 14.0 47.0
9000.00 13.1 47.0
9500.00 12.4 46.9
10000.00 11.7 46.9