2310-G90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
0.90 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
0.860 Amps
Holding Torque
96.3 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.7 Ohms @ 25 C
Phase Inductance
38.0 mH
Thermal Resistance
3.69 deg. C/Watt
Insulation Class
Rotor Inertia
0.00170 oz-in-s2
Motor Weight
0.990 lb
Motor Length
0.00 in
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
0.00 69.2 119.3
500.00 43.4 60.2
1000.00 23.8 47.4
1500.00 16.2 45.3
2000.00 12.1 44.6
2500.00 9.62 44.4
3000.00 7.91 44.4
3500.00 6.67 44.4
4000.00 5.72 44.4
4500.00 4.99 44.5
5000.00 4.40 44.6
5500.00 3.91 44.7
6000.00 3.50 44.8
6500.00 3.16 45.0
7000.00 2.86 45.1
7500.00 2.60 45.2
8000.00 2.37 45.3
8500.00 2.16 45.4
9000.00 1.96 45.5
9500.00 1.78 45.7
10000.00 1.60 45.8