2310-C90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
0.90 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
1.26 Amps
Holding Torque
93.7 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
5.05 Ohms @ 25 C
Phase Inductance
15.9 mH
Thermal Resistance
3.69 deg. C/Watt
Insulation Class
Rotor Inertia
0.00170 oz-in-s2
Motor Weight
0.990 lb
Motor Length
0.00 in
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
0.00 67.5 121.1
500.00 54.9 77.9
1000.00 35.2 54.6
1500.00 24.5 48.4
2000.00 18.7 46.4
2500.00 15.1 45.5
3000.00 12.6 45.1
3500.00 10.8 44.9
4000.00 9.36 44.9
4500.00 8.25 44.9
5000.00 7.36 44.9
5500.00 6.63 45.0
6000.00 6.01 45.0
6500.00 5.48 45.1
7000.00 5.03 45.2
7500.00 4.63 45.3
8000.00 4.29 45.4
8500.00 3.98 45.5
9000.00 3.71 45.6
9500.00 3.47 45.7
10000.00 3.24 45.8