2310-B90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
0.90 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.470 Amps
Holding Torque
92.5 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
35.5 Ohms @ 25 C
Phase Inductance
107 mH
Thermal Resistance
3.69 deg. C/Watt
Insulation Class
Rotor Inertia
0.00170 oz-in-s2
Motor Weight
0.990 lb
Motor Length
0.00 in
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
0.00 66.4 118.9
500.00 28.1 50.1
1000.00 14.6 45.0
1500.00 9.69 44.2
2000.00 7.12 44.1
2500.00 5.54 44.0
3000.00 4.48 44.1
3500.00 3.71 44.2
4000.00 3.13 44.3
4500.00 2.68 44.4
5000.00 2.30 44.5
5500.00 1.98 44.6
6000.00 1.69 44.8
6500.00 1.41 44.9
7000.00 1.13 45.0
7500.00 0.843 45.1
8000.00 0.531 45.3
8500.00 0.187 45.4
9000.00 0.00 45.5
9500.00 0.00 45.6
10000.00 0.00 45.8