1740-B90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Unipolar
# of Leads
4
Rated Current
2.17 Amps
Holding Torque
67.5 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.16 Ohms @ 25 C
Phase Inductance
3.31 mH
Thermal Resistance
5.77 deg. C/Watt
Insulation Class
Rotor Inertia
9.66E-004 oz-in-s2
Motor Weight
0.770 lb
Motor Length
0.00 in
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
0.00 57.3 128.1
500.00 58.5 111.9
1000.00 58.0 94.2
1500.00 55.7 80.3
2000.00 51.8 69.4
2500.00 43.2 61.3
3000.00 37.8 56.7
3500.00 33.4 54.1
4000.00 29.8 52.6
4500.00 26.9 51.6
5000.00 24.4 50.9
5500.00 22.3 50.5
6000.00 20.5 50.3
6500.00 18.9 50.1
7000.00 17.5 50.0
7500.00 16.3 50.0
8000.00 15.3 50.0
8500.00 14.3 50.0
9000.00 13.5 50.1
9500.00 12.7 50.2
10000.00 12.0 50.3