1740-H90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Unipolar
# of Leads
4
Rated Current
1.65 Amps
Holding Torque
69.1 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.96 Ohms @ 25 C
Phase Inductance
6.30 mH
Thermal Resistance
5.77 deg. C/Watt
Insulation Class
Rotor Inertia
9.66E-004 oz-in-s2
Motor Weight
0.770 lb
Motor Length
0.00 in
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
0.00 56.2 125.4
500.00 58.5 101.7
1000.00 56.8 80.4
1500.00 48.5 65.4
2000.00 40.2 56.7
2500.00 33.7 53.0
3000.00 28.8 51.1
3500.00 25.1 50.0
4000.00 22.1 49.4
4500.00 19.7 49.1
5000.00 17.7 49.0
5500.00 16.1 48.9
6000.00 14.6 48.9
6500.00 13.4 48.9
7000.00 12.4 49.0
7500.00 11.5 49.1
8000.00 10.7 49.2
8500.00 9.95 49.3
9000.00 9.31 49.5
9500.00 8.74 49.6
10000.00 8.22 49.8