1740-A90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Unipolar
# of Leads
4
Rated Current
1.67 Amps
Holding Torque
68.6 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.91 Ohms @ 25 C
Phase Inductance
5.99 mH
Thermal Resistance
5.77 deg. C/Watt
Insulation Class
Rotor Inertia
9.66E-004 oz-in-s2
Motor Weight
0.770 lb
Motor Length
0.00 in
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
0.00 56.5 125.4
500.00 58.5 102.6
1000.00 56.9 81.8
1500.00 49.1 66.9
2000.00 40.9 57.6
2500.00 34.5 53.5
3000.00 29.5 51.4
3500.00 25.7 50.3
4000.00 22.7 49.7
4500.00 20.2 49.3
5000.00 18.2 49.1
5500.00 16.5 49.0
6000.00 15.1 49.0
6500.00 13.8 49.0
7000.00 12.8 49.1
7500.00 11.8 49.2
8000.00 11.0 49.3
8500.00 10.3 49.4
9000.00 9.61 49.5
9500.00 9.02 49.7
10000.00 8.49 49.8