1740-G90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.290 Amps
Holding Torque
70.2 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
61.3 Ohms @ 25 C
Phase Inductance
178 mH
Thermal Resistance
5.77 deg. C/Watt
Insulation Class
Rotor Inertia
9.66E-004 oz-in-s2
Motor Weight
0.770 lb
Motor Length
0.00 in
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
0.00 50.7 121.6
500.00 20.7 51.7
1000.00 10.8 46.9
1500.00 7.11 46.3
2000.00 5.21 46.2
2500.00 4.04 46.3
3000.00 3.25 46.5
3500.00 2.68 46.7
4000.00 2.25 46.9
4500.00 1.91 47.1
5000.00 1.62 47.3
5500.00 1.35 47.5
6000.00 1.10 47.7
6500.00 0.850 48.0
7000.00 0.580 48.2
7500.00 0.282 48.4
8000.00 0.00 48.6
8500.00 0.00 48.8
9000.00 0.00 49.0
9500.00 0.00 49.2
10000.00 0.00 49.4