1730-A90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Unipolar
# of Leads
4
Rated Current
1.60 Amps
Holding Torque
55.9 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.74 Ohms @ 25 C
Phase Inductance
4.50 mH
Thermal Resistance
6.92 deg. C/Watt
Insulation Class
Rotor Inertia
7.67E-004 oz-in-s2
Motor Weight
0.620 lb
Motor Length
0.00 in
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
0.00 50.5 125.6
500.00 50.6 115.8
1000.00 49.5 98.2
1500.00 47.0 84.4
2000.00 40.9 73.5
2500.00 35.5 65.3
3000.00 30.8 60.7
3500.00 27.1 58.1
4000.00 24.0 56.5
4500.00 21.5 55.4
5000.00 19.4 54.7
5500.00 17.7 54.3
6000.00 16.2 54.0
6500.00 14.9 53.7
7000.00 13.8 53.6
7500.00 12.8 53.5
8000.00 11.9 53.5
8500.00 11.1 53.5
9000.00 10.4 53.5
9500.00 9.81 53.6
10000.00 9.24 53.7