1730-B90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Unipolar
# of Leads
4
Rated Current
1.52 Amps
Holding Torque
55.8 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.92 Ohms @ 25 C
Phase Inductance
4.96 mH
Thermal Resistance
6.92 deg. C/Watt
Insulation Class
Rotor Inertia
7.67E-004 oz-in-s2
Motor Weight
0.620 lb
Motor Length
0.00 in
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
0.00 50.5 125.1
500.00 50.6 114.5
1000.00 49.3 96.5
1500.00 46.5 82.5
2000.00 39.9 71.6
2500.00 34.2 63.9
3000.00 29.6 59.8
3500.00 25.9 57.4
4000.00 23.0 56.0
4500.00 20.5 55.0
5000.00 18.5 54.4
5500.00 16.8 54.0
6000.00 15.4 53.7
6500.00 14.2 53.5
7000.00 13.1 53.4
7500.00 12.1 53.4
8000.00 11.3 53.4
8500.00 10.5 53.4
9000.00 9.88 53.4
9500.00 9.28 53.5
10000.00 8.74 53.6