1730-H90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.520 Amps
Holding Torque
56.8 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
15.6 Ohms @ 25 C
Phase Inductance
44.6 mH
Thermal Resistance
6.92 deg. C/Watt
Insulation Class
Rotor Inertia
7.67E-004 oz-in-s2
Motor Weight
0.620 lb
Motor Length
0.00 in
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
0.00 40.8 119.7
500.00 30.6 79.4
1000.00 17.4 58.2
1500.00 11.8 53.6
2000.00 8.87 52.2
2500.00 7.04 51.6
3000.00 5.79 51.4
3500.00 4.88 51.3
4000.00 4.20 51.3
4500.00 3.66 51.3
5000.00 3.23 51.4
5500.00 2.88 51.5
6000.00 2.59 51.7
6500.00 2.34 51.8
7000.00 2.13 51.9
7500.00 1.95 52.1
8000.00 1.78 52.2
8500.00 1.64 52.4
9000.00 1.52 52.5
9500.00 1.40 52.7
10000.00 1.30 52.8