1720-A90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
1.41 Amps
Holding Torque
38.1 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.20 Ohms @ 25 C
Phase Inductance
5.69 mH
Thermal Resistance
7.00 deg. C/Watt
Insulation Class
Rotor Inertia
4.97E-004 oz-in-s2
Motor Weight
0.480 lb
Motor Length
0.00 in
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
0.00 27.5 124.9
500.00 25.6 114.8
1000.00 23.4 96.0
1500.00 20.8 81.5
2000.00 17.0 70.5
2500.00 14.1 63.5
3000.00 12.0 59.8
3500.00 10.5 57.7
4000.00 9.26 56.4
4500.00 8.29 55.5
5000.00 7.50 54.9
5500.00 6.84 54.5
6000.00 6.28 54.3
6500.00 5.81 54.1
7000.00 5.39 54.0
7500.00 5.03 53.9
8000.00 4.71 53.9
8500.00 4.43 53.9
9000.00 4.17 53.9
9500.00 3.95 53.9
10000.00 3.74 54.0