1720-B90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
1.00 Amps
Holding Torque
36.0 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
4.25 Ohms @ 25 C
Phase Inductance
9.02 mH
Thermal Resistance
7.00 deg. C/Watt
Insulation Class
Rotor Inertia
4.97E-004 oz-in-s2
Motor Weight
0.480 lb
Motor Length
0.00 in
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
0.00 25.9 121.6
500.00 23.7 110.0
1000.00 21.1 90.6
1500.00 18.2 76.2
2000.00 14.1 65.9
2500.00 11.6 60.6
3000.00 9.84 57.8
3500.00 8.53 56.3
4000.00 7.52 55.3
4500.00 6.72 54.7
5000.00 6.07 54.2
5500.00 5.52 54.0
6000.00 5.07 53.8
6500.00 4.68 53.7
7000.00 4.34 53.6
7500.00 4.04 53.6
8000.00 3.78 53.6
8500.00 3.55 53.6
9000.00 3.34 53.7
9500.00 3.16 53.8
10000.00 2.99 53.8