1720-H90 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
0.90 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.440 Amps
Holding Torque
36.4 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
21.4 Ohms @ 25 C
Phase Inductance
48.7 mH
Thermal Resistance
7.00 deg. C/Watt
Insulation Class
Rotor Inertia
4.97E-004 oz-in-s2
Motor Weight
0.480 lb
Motor Length
0.00 in
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
0.00 26.2 119.3
500.00 20.4 83.7
1000.00 12.4 61.1
1500.00 8.55 55.6
2000.00 6.50 53.8
2500.00 5.22 53.0
3000.00 4.34 52.6
3500.00 3.70 52.5
4000.00 3.22 52.4
4500.00 2.83 52.4
5000.00 2.52 52.4
5500.00 2.27 52.4
6000.00 2.05 52.5
6500.00 1.87 52.6
7000.00 1.71 52.7
7500.00 1.58 52.8
8000.00 1.46 52.9
8500.00 1.35 53.0
9000.00 1.26 53.1
9500.00 1.17 53.2
10000.00 1.10 53.4