3440-C10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
1.42 Amps
Holding Torque
1660 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
12.9 Ohms @ 25 C
Phase Inductance
148 mH
Thermal Resistance
1.12 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0568 oz-in-s2
Motor Weight
11.7 lb
Motor Length
6.14 in
Radial Loading Force
49.5 lbs
Axial Loading Force
13.5 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
2D Drawing
View
* Assumed continuous duty for rating conditions

Where to Buy Request Quote Print Details

Data

Speed (steps/second ) Torque (oz-in ) TAbs (deg. C)
0.00 1190 119.6
500.00 91.7 73.6
1000.00 35.7 71.7
1500.00 13.8 70.3
2000.00 0.00 69.4
2500.00 0.00 68.8
3000.00 0.00 68.7
3500.00 0.00 68.8
4000.00 0.00 69.4
4500.00 0.00 70.3
5000.00 0.00 71.6
5500.00 0.00 73.2
6000.00 0.00 75.2
6500.00 0.00 77.6
7000.00 0.00 80.3
7500.00 0.00 83.4
8000.00 0.00 86.9
8500.00 0.00 90.7
9000.00 0.00 94.9
9500.00 0.00 99.4
10000.00 0.00 104.4