3430-B10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
6.45 Amps
Holding Torque
1290 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.541 Ohms @ 25 C
Phase Inductance
5.56 mH
Thermal Resistance
1.35 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0383 oz-in-s2
Motor Weight
8.36 lb
Motor Length
4.65 in
Radial Loading Force
49.5 lbs
Axial Loading Force
13.5 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
2D Drawing
View
* Assumed continuous duty for rating conditions

Where to Buy Request Quote Print Details

Data

Speed (steps/second ) Torque (oz-in ) TAbs (deg. C)
0.00 925 124.2
500.00 483 77.3
1000.00 247 65.4
1500.00 161 63.5
2000.00 116 63.1
2500.00 89.4 63.3
3000.00 71.4 63.8
3500.00 58.7 64.7
4000.00 49.2 65.7
4500.00 41.9 66.9
5000.00 36.1 68.4
5500.00 31.4 70.1
6000.00 27.4 71.9
6500.00 24.0 74.0
7000.00 20.9 76.2
7500.00 18.1 78.7
8000.00 15.3 81.3
8500.00 12.6 84.1
9000.00 9.84 87.1
9500.00 6.94 90.3
10000.00 3.85 93.7