3420-D10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
2.87 Amps
Holding Torque
699 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.95 Ohms @ 25 C
Phase Inductance
16.6 mH
Thermal Resistance
1.83 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0199 oz-in-s2
Motor Weight
5.06 lb
Motor Length
3.15 in
Radial Loading Force
49.5 lbs
Axial Loading Force
13.5 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
2D Drawing
View
* Assumed continuous duty for rating conditions

Where to Buy Request Quote Print Details

Data

Speed (steps/second ) Torque (oz-in ) TAbs (deg. C)
0.00 503 120.5
500.00 206 64.2
1000.00 106 58.6
1500.00 69.8 58.0
2000.00 51.1 58.2
2500.00 39.6 58.6
3000.00 31.9 59.0
3500.00 26.4 59.6
4000.00 22.2 60.1
4500.00 18.8 60.7
5000.00 16.1 61.3
5500.00 13.6 61.9
6000.00 11.4 62.6
6500.00 9.15 63.2
7000.00 6.84 63.9
7500.00 4.35 64.5
8000.00 1.60 65.2
8500.00 0.00 65.9
9000.00 0.00 66.7
9500.00 0.00 67.4
10000.00 0.00 68.1