2330-C10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
6.55 Amps
Holding Torque
329 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.287 Ohms @ 25 C
Phase Inductance
0.874 mH
Thermal Resistance
2.70 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00682 oz-in-s2
Motor Weight
2.20 lb
Motor Length
2.99 in
Radial Loading Force
16.9 lbs
Axial Loading Force
3.40 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
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
0.00 237 134.5
500.00 221 141.4
1000.00 206 124.4
1500.00 189 110.6
2000.00 161 99.2
2500.00 141 90.1
3000.00 120 82.8
3500.00 103 78.3
4000.00 90.4 75.7
4500.00 80.2 74.3
5000.00 71.8 73.5
5500.00 64.9 73.2
6000.00 59.1 73.2
6500.00 54.1 73.4
7000.00 49.8 73.9
7500.00 46.1 74.4
8000.00 42.8 75.1
8500.00 39.9 75.9
9000.00 37.3 76.8
9500.00 35.0 77.7
10000.00 32.9 78.8