2330-H10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
1.57 Amps
Holding Torque
326 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
4.44 Ohms @ 25 C
Phase Inductance
15.0 mH
Thermal Resistance
2.70 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00682 oz-in-s2
Motor Weight
2.20 lb
Motor Length
2.99 in
Radial Loading Force
16.9 lbs
Axial Loading Force
3.40 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
2D Drawing
View
* Assumed continuous duty for rating conditions

Where to Buy Request Quote Print Details

Data

Speed (steps/second ) Torque (oz-in ) TAbs (deg. C)
0.00 235 120.9
500.00 158 91.9
1000.00 87.3 70.1
1500.00 56.9 65.8
2000.00 41.2 64.7
2500.00 31.6 64.6
3000.00 25.2 64.8
3500.00 20.7 65.3
4000.00 17.4 65.8
4500.00 14.8 66.5
5000.00 12.8 67.2
5500.00 11.1 68.0
6000.00 9.78 68.9
6500.00 8.65 69.7
7000.00 7.69 70.7
7500.00 6.84 71.7
8000.00 6.09 72.7
8500.00 5.39 73.7
9000.00 4.75 74.8
9500.00 4.12 76.0
10000.00 3.51 77.2