2310-B10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.480 Amps
Holding Torque
93.9 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
34.8 Ohms @ 25 C
Phase Inductance
59.9 mH
Thermal Resistance
3.69 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00170 oz-in-s2
Motor Weight
0.990 lb
Motor Length
1.61 in
Radial Loading Force
16.9 lbs
Axial Loading Force
3.40 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
2D Drawing
View
* Assumed continuous duty for rating conditions

Where to Buy Request Quote Print Details

Data

Speed (steps/second ) Torque (oz-in ) TAbs (deg. C)
0.00 67.9 121.0
500.00 39.2 72.5
1000.00 19.4 55.8
1500.00 12.2 52.9
2000.00 8.58 52.0
2500.00 6.42 51.6
3000.00 5.00 51.5
3500.00 4.01 51.6
4000.00 3.29 51.6
4500.00 2.75 51.7
5000.00 2.32 51.9
5500.00 1.99 52.0
6000.00 1.71 52.2
6500.00 1.49 52.4
7000.00 1.30 52.6
7500.00 1.13 52.8
8000.00 0.981 53.0
8500.00 0.846 53.2
9000.00 0.720 53.5
9500.00 0.599 53.7
10000.00 0.480 53.9