1740-G10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.300 Amps
Holding Torque
78.1 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
57.1 Ohms @ 25 C
Phase Inductance
105 mH
Thermal Resistance
5.77 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
9.66E-004 oz-in-s2
Motor Weight
0.770 lb
Motor Length
1.87 in
Radial Loading Force
6.30 lbs
Axial Loading Force
2.25 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
2D Drawing
View
* Assumed continuous duty for rating conditions

Where to Buy Request Quote Print Details

Data

Speed (steps/second ) Torque (oz-in ) TAbs (deg. C)
0.00 56.5 121.3
500.00 34.0 72.6
1000.00 17.2 55.1
1500.00 10.8 52.8
2000.00 7.53 52.7
2500.00 5.61 53.4
3000.00 4.36 54.2
3500.00 3.49 55.2
4000.00 2.85 56.2
4500.00 2.37 57.2
5000.00 2.00 58.2
5500.00 1.70 59.2
6000.00 1.45 60.2
6500.00 1.23 61.2
7000.00 1.03 62.1
7500.00 0.850 63.1
8000.00 0.673 64.0
8500.00 0.496 64.9
9000.00 0.313 65.8
9500.00 0.122 66.7
10000.00 0.00 67.5