1730-G10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 17
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.260 Amps
Holding Torque
58.4 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
62.7 Ohms @ 25 C
Phase Inductance
110 mH
Thermal Resistance
6.92 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
7.67E-004 oz-in-s2
Motor Weight
0.620 lb
Motor Length
1.56 in
Radial Loading Force
6.30 lbs
Axial Loading Force
2.25 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
2D Drawing
View
* Assumed continuous duty for rating conditions

Where to Buy Request Quote Print Details

Data

Speed (steps/second ) Torque (oz-in ) TAbs (deg. C)
0.00 42.0 120.2
500.00 27.3 72.8
1000.00 14.7 53.4
1500.00 9.49 50.1
2000.00 6.80 49.6
2500.00 5.17 49.9
3000.00 4.09 50.4
3500.00 3.34 51.1
4000.00 2.78 51.9
4500.00 2.35 52.6
5000.00 2.01 53.4
5500.00 1.74 54.1
6000.00 1.52 54.9
6500.00 1.33 55.6
7000.00 1.16 56.3
7500.00 1.01 57.0
8000.00 0.872 57.6
8500.00 0.739 58.2
9000.00 0.608 58.8
9500.00 0.476 59.4
10000.00 0.340 60.0