1130-B10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 11
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
0.630 Amps
Holding Torque
16.7 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
9.07 Ohms @ 25 C
Phase Inductance
7.01 mH
Thermal Resistance
8.35 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
2.56E-004 oz-in-s2
Motor Weight
0.440 lb
Motor Length
2.01 in
Radial Loading Force
6.30 lbs
Axial Loading Force
2.25 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
2D Drawing
View
* Assumed continuous duty for rating conditions

Where to Buy Request Quote Print Details

Data

Speed (steps/second ) Torque (oz-in ) TAbs (deg. C)
0.00 12.1 122.8
500.00 11.6 119.1
1000.00 11.1 110.5
1500.00 10.6 102.7
2000.00 10.1 95.7
2500.00 9.59 89.4
3000.00 8.58 83.6
3500.00 7.97 78.4
4000.00 7.37 73.7
4500.00 6.78 69.5
5000.00 6.19 65.7
5500.00 5.62 62.3
6000.00 5.10 59.6
6500.00 4.66 57.6
7000.00 4.28 56.1
7500.00 3.95 54.8
8000.00 3.66 53.9
8500.00 3.40 53.1
9000.00 3.17 52.5
9500.00 2.97 52.0
10000.00 2.78 51.6