PMX0810-A10 Catalog Details

Back to List












Product Line
PMX Series
FrameSize
NEMA 8
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
0.530 Amps
Holding Torque
2.47 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
6.70 Ohms @ 25 C
Phase Inductance
2.00 mH
Thermal Resistance
15.9 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
2.85E-005 oz-in-s2
Motor Weight
0.130 lb
Motor Length
1.18 in
Radial Loading Force
4.50 lbs
Axial Loading Force
0.450 lbs
Rating Conditions
Aluminum plate heatsink, 2.5X motor diameter, 5mm thick
2D Drawing
View
* Assumed continuous duty for rating conditions

Where to Buy Request Quote Print Details

Data

Speed (steps/second ) Torque (oz-in ) TAbs (deg. C)
0.00 1.77 122.0
500.00 1.75 124.4
1000.00 1.73 122.3
1500.00 1.72 120.2
2000.00 1.70 118.3
2500.00 1.68 116.4
3000.00 1.66 114.7
3500.00 1.64 113.0
4000.00 1.62 111.5
4500.00 1.61 110.0
5000.00 1.59 108.7
5500.00 1.57 107.4
6000.00 1.55 106.3
6500.00 1.53 105.2
7000.00 1.52 104.2
7500.00 1.50 103.3
8000.00 1.48 102.5
8500.00 1.46 101.8
9000.00 1.44 101.1
9500.00 1.43 100.6
10000.00 1.41 100.1