H34HxxP-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
3.90 Amps
Holding Torque
916 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.27 Ohms @ 25 C
Phase Inductance
18.6 mH
Thermal Resistance
1.72 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0350 oz-in-s2
Motor Weight
21.4 lb
Motor Length
6.58 in
Radial Loading Force
96.0 lbs
Axial Loading Force
180 lbs
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
0.00 670 132.7
500.00 264 50.4
1000.00 126 47.0
1500.00 77.9 49.1
2000.00 53.7 51.9
2500.00 39.4 54.9
3000.00 30.2 58.0
3500.00 23.8 61.1
4000.00 19.2 64.2
4500.00 15.8 67.3
5000.00 13.2 70.5
5500.00 11.0 74.6
6000.00 9.29 78.8
6500.00 7.79 82.9
7000.00 6.45 87.0
7500.00 5.22 91.2
8000.00 4.04 95.3
8500.00 2.88 99.5
9000.00 1.70 103.6
9500.00 0.470 107.7
10000.00 0.00 111.9