H34HxxA-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
8.10 Amps
Holding Torque
888 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.290 Ohms @ 25 C
Phase Inductance
3.80 mH
Thermal Resistance
1.72 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0350 oz-in-s2
Motor Weight
21.4 lb
Motor Length
6.58 in
Radial Loading Force
96.0 lbs
Axial Loading Force
180 lbs
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
0.00 645 129.1
500.00 496 80.7
1000.00 294 60.9
1500.00 196 58.2
2000.00 144 59.6
2500.00 112 62.1
3000.00 90.2 65.2
3500.00 74.7 68.4
4000.00 63.1 71.7
4500.00 54.1 75.1
5000.00 46.9 78.5
5500.00 41.1 82.2
6000.00 36.4 85.9
6500.00 32.4 89.5
7000.00 29.0 93.2
7500.00 26.2 96.9
8000.00 23.7 100.6
8500.00 21.6 104.3
9000.00 19.7 108.0
9500.00 18.0 111.7
10000.00 16.6 115.5