H33HxxP-L Catalog Details

Back to List












Product Line
H Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
7.90 Amps
Holding Torque
698 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.260 Ohms @ 25 C
Phase Inductance
3.70 mH
Thermal Resistance
2.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0250 oz-in-s2
Motor Weight
16.8 lb
Motor Length
5.33 in
Radial Loading Force
96.0 lbs
Axial Loading Force
180 lbs
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
0.00 506 128.9
500.00 399 82.5
1000.00 245 62.6
1500.00 165 59.9
2000.00 121 61.6
2500.00 94.6 64.6
3000.00 76.4 68.0
3500.00 63.4 71.7
4000.00 53.7 75.5
4500.00 46.1 79.4
5000.00 40.1 83.3
5500.00 35.2 85.2
6000.00 31.2 87.2
6500.00 27.8 89.2
7000.00 24.9 91.2
7500.00 22.5 93.2
8000.00 20.4 95.2
8500.00 18.6 97.2
9000.00 17.0 99.3
9500.00 15.6 101.3
10000.00 14.3 103.3