E34HxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
2.60 Amps
Holding Torque
1240 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.80 Ohms @ 25 C
Phase Inductance
34.8 mH
Thermal Resistance
1.72 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0350 oz-in-s2
Motor Weight
21.4 lb
Motor Length
6.58 in
Radial Loading Force
96.0 lbs
Axial Loading Force
180 lbs
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
0.00 908 131.4
500.00 259 47.3
1000.00 116 46.0
1500.00 68.4 48.4
2000.00 45.3 51.3
2500.00 32.1 54.3
3000.00 23.8 57.3
3500.00 18.2 60.4
4000.00 14.2 63.5
4500.00 11.3 66.6
5000.00 8.94 69.7
5500.00 7.03 73.9
6000.00 5.37 78.1
6500.00 3.84 82.3
7000.00 2.36 86.5
7500.00 0.877 90.7
8000.00 0.00 94.9
8500.00 0.00 99.1
9000.00 0.00 103.3
9500.00 0.00 107.5
10000.00 0.00 111.7