E34HxxT-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
5.20 Amps
Holding Torque
1240 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.710 Ohms @ 25 C
Phase Inductance
8.70 mH
Thermal Resistance
1.72 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0350 oz-in-s2
Motor Weight
21.4 lb
Motor Length
6.58 in
Radial Loading Force
96.0 lbs
Axial Loading Force
180 lbs
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
0.00 908 131.4
500.00 544 63.8
1000.00 259 51.1
1500.00 164 51.6
2000.00 116 53.9
2500.00 87.4 56.8
3000.00 68.4 59.8
3500.00 55.1 62.9
4000.00 45.3 66.1
4500.00 37.8 69.3
5000.00 32.1 72.6
5500.00 27.5 76.6
6000.00 23.8 80.6
6500.00 20.7 84.6
7000.00 18.2 88.6
7500.00 16.0 92.6
8000.00 14.2 96.6
8500.00 12.6 100.6
9000.00 11.3 104.6
9500.00 10.0 108.6
10000.00 8.94 112.6