E34HxxP-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
3.90 Amps
Holding Torque
1300 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.27 Ohms @ 25 C
Phase Inductance
17.8 mH
Thermal Resistance
1.72 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0350 oz-in-s2
Motor Weight
21.4 lb
Motor Length
6.58 in
Radial Loading Force
96.0 lbs
Axial Loading Force
180 lbs
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
0.00 953 132.7
500.00 365 51.2
1000.00 171 47.2
1500.00 104 49.2
2000.00 71.1 52.0
2500.00 51.7 55.0
3000.00 39.2 58.0
3500.00 30.6 61.1
4000.00 24.5 64.3
4500.00 20.0 67.4
5000.00 16.5 70.6
5500.00 13.7 74.7
6000.00 11.5 78.8
6500.00 9.65 83.0
7000.00 8.04 87.1
7500.00 6.61 91.2
8000.00 5.29 95.4
8500.00 4.04 99.5
9000.00 2.83 103.6
9500.00 1.62 107.8
10000.00 0.385 111.9