E34HxxP-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
7.70 Amps
Holding Torque
1300 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.330 Ohms @ 25 C
Phase Inductance
4.40 mH
Thermal Resistance
1.72 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0350 oz-in-s2
Motor Weight
21.4 lb
Motor Length
6.58 in
Radial Loading Force
96.0 lbs
Axial Loading Force
180 lbs
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
0.00 945 129.6
500.00 674 76.0
1000.00 366 57.5
1500.00 238 56.1
2000.00 172 57.9
2500.00 132 60.6
3000.00 105 63.6
3500.00 85.9 66.9
4000.00 71.8 70.2
4500.00 60.9 73.5
5000.00 52.3 76.9
5500.00 45.4 80.7
6000.00 39.7 84.4
6500.00 35.1 88.2
7000.00 31.1 91.9
7500.00 27.8 95.7
8000.00 25.0 99.5
8500.00 22.5 103.3
9000.00 20.4 107.1
9500.00 18.5 110.8
10000.00 16.8 114.6