E33HxxP-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
4
Rated Current
4.00 Amps
Holding Torque
995 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.02 Ohms @ 25 C
Phase Inductance
12.6 mH
Thermal Resistance
2.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0250 oz-in-s2
Motor Weight
16.8 lb
Motor Length
5.33 in
Radial Loading Force
96.0 lbs
Axial Loading Force
180 lbs
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
0.00 727 131.9
500.00 384 60.0
1000.00 189 50.4
1500.00 119 51.8
2000.00 83.7 54.7
2500.00 62.5 58.0
3000.00 48.6 61.5
3500.00 38.8 65.1
4000.00 31.7 68.7
4500.00 26.4 72.3
5000.00 22.2 76.0
5500.00 18.9 78.2
6000.00 16.3 80.4
6500.00 14.1 82.6
7000.00 12.3 84.8
7500.00 10.8 87.0
8000.00 9.49 89.2
8500.00 8.35 91.5
9000.00 7.34 93.7
9500.00 6.44 95.9
10000.00 5.61 98.1