E33HxxA-L Catalog Details

Back to List












Product Line
E Conventional Series
FrameSize
NEMA 34
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
4
Rated Current
8.60 Amps
Holding Torque
940 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.230 Ohms @ 25 C
Phase Inductance
2.30 mH
Thermal Resistance
2.02 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.0250 oz-in-s2
Motor Weight
16.8 lb
Motor Length
5.33 in
Radial Loading Force
96.0 lbs
Axial Loading Force
180 lbs
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
0.00 683 129.7
500.00 575 100.4
1000.00 452 83.6
1500.00 305 73.0
2000.00 228 71.6
2500.00 179 73.4
3000.00 146 76.3
3500.00 123 79.8
4000.00 105 83.5
4500.00 90.6 87.4
5000.00 79.4 91.4
5500.00 70.2 93.1
6000.00 62.7 94.8
6500.00 56.3 96.6
7000.00 50.8 98.4
7500.00 46.2 100.2
8000.00 42.1 102.0
8500.00 38.6 103.8
9000.00 35.5 105.7
9500.00 32.7 107.5
10000.00 30.2 109.4