P22xxxE-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.820 Amps
Holding Torque
182 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.8 Ohms @ 25 C
Phase Inductance
44.6 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00259 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 133 129.8
500.00 89.5 72.4
1000.00 45.8 54.5
1500.00 29.2 52.1
2000.00 20.7 52.5
2500.00 15.6 53.7
3000.00 12.2 55.2
3500.00 9.80 56.9
4000.00 8.05 58.6
4500.00 6.71 60.4
5000.00 5.67 62.2
5500.00 4.84 62.8
6000.00 4.16 63.4
6500.00 3.61 64.0
7000.00 3.15 64.6
7500.00 2.77 65.2
8000.00 2.44 65.8
8500.00 2.16 66.4
9000.00 1.92 67.0
9500.00 1.72 67.7
10000.00 1.53 68.3