P22xxxD-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
2.50 Amps
Holding Torque
190 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.22 Ohms @ 25 C
Phase Inductance
5.50 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00259 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 139 132.7
500.00 124 109.1
1000.00 107 92.9
1500.00 88.5 79.3
2000.00 65.5 70.8
2500.00 52.2 68.1
3000.00 43.0 67.9
3500.00 36.2 68.9
4000.00 31.1 70.4
4500.00 27.1 72.3
5000.00 23.9 74.4
5500.00 21.3 74.5
6000.00 19.1 74.7
6500.00 17.2 75.0
7000.00 15.6 75.3
7500.00 14.2 75.6
8000.00 13.0 76.0
8500.00 12.0 76.4
9000.00 11.1 76.8
9500.00 10.2 77.2
10000.00 9.50 77.7