P22xxxA-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
6.50 Amps
Holding Torque
184 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.210 Ohms @ 25 C
Phase Inductance
0.700 mH
Thermal Resistance
4.47 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00259 oz-in-s2
Motor Weight
5.51 lb
Motor Length
3.10 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 134 129.2
500.00 129 142.1
1000.00 124 154.9
1500.00 118 154.7
2000.00 113 155.0
2500.00 107 155.9
3000.00 101 157.3
3500.00 95.0 159.1
4000.00 88.8 161.4
4500.00 82.5 164.1
5000.00 75.9 167.2
5500.00 66.1 162.9
6000.00 60.6 159.7
6500.00 55.8 157.4
7000.00 51.7 155.6
7500.00 48.1 154.3
8000.00 44.9 153.2
8500.00 42.1 152.4
9000.00 39.6 151.8
9500.00 37.3 151.3
10000.00 35.2 150.9