P21xxxD-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
0.750 Amps
Holding Torque
106 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
10.4 Ohms @ 25 C
Phase Inductance
41.8 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 76.8 128.9
500.00 57.0 76.1
1000.00 32.5 53.7
1500.00 21.2 50.6
2000.00 15.3 51.3
2500.00 11.7 53.1
3000.00 9.25 55.3
3500.00 7.54 57.7
4000.00 6.27 60.3
4500.00 5.29 62.8
5000.00 4.52 65.4
5500.00 3.91 65.7
6000.00 3.40 66.0
6500.00 2.98 66.3
7000.00 2.63 66.6
7500.00 2.34 66.9
8000.00 2.09 67.2
8500.00 1.87 67.5
9000.00 1.68 67.8
9500.00 1.52 68.1
10000.00 1.37 68.5