P21xxxD-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
1.51 Amps
Holding Torque
106 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.61 Ohms @ 25 C
Phase Inductance
10.4 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 77.1 130.5
500.00 67.8 100.4
1000.00 57.2 80.1
1500.00 45.1 67.0
2000.00 32.4 61.2
2500.00 25.8 60.2
3000.00 21.2 60.9
3500.00 17.8 62.5
4000.00 15.2 64.6
4500.00 13.3 66.9
5000.00 11.7 69.3
5500.00 10.3 69.4
6000.00 9.24 69.6
6500.00 8.32 69.9
7000.00 7.53 70.2
7500.00 6.85 70.5
8000.00 6.26 70.8
8500.00 5.74 71.2
9000.00 5.29 71.6
9500.00 4.88 71.9
10000.00 4.52 72.3