P21xxxC-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
1.73 Amps
Holding Torque
112 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
2.13 Ohms @ 25 C
Phase Inductance
9.50 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 81.7 130.2
500.00 71.9 99.3
1000.00 60.4 78.7
1500.00 44.7 65.6
2000.00 33.8 60.6
2500.00 26.8 59.9
3000.00 22.0 60.8
3500.00 18.5 62.5
4000.00 15.8 64.7
4500.00 13.8 67.0
5000.00 12.1 69.5
5500.00 10.7 69.6
6000.00 9.58 69.9
6500.00 8.62 70.2
7000.00 7.80 70.5
7500.00 7.09 70.8
8000.00 6.47 71.2
8500.00 5.93 71.5
9000.00 5.46 71.9
9500.00 5.03 72.3
10000.00 4.66 72.7