P21xxxC-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Parallel
# of Leads
8
Rated Current
3.50 Amps
Holding Torque
112 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
0.530 Ohms @ 25 C
Phase Inductance
2.40 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 82.3 133.0
500.00 77.6 121.0
1000.00 72.4 111.8
1500.00 66.7 101.8
2000.00 60.6 94.0
2500.00 54.0 88.1
3000.00 44.6 83.8
3500.00 38.5 82.0
4000.00 33.7 82.1
4500.00 29.9 83.3
5000.00 26.7 85.1
5500.00 24.1 84.7
6000.00 21.9 84.7
6500.00 20.1 84.9
7000.00 18.4 85.2
7500.00 17.0 85.6
8000.00 15.8 86.1
8500.00 14.7 86.6
9000.00 13.7 87.2
9500.00 12.8 87.9
10000.00 12.0 88.5