P21xxxB-J Catalog Details

Back to List












Product Line
POWERMAX® P Series
FrameSize
NEMA 23
Step Angle
1.80 degrees/step
Configuration
Bipolar Series
# of Leads
8
Rated Current
2.30 Amps
Holding Torque
108 oz-in
Ambient Temp.
40.0 degrees C
Phase Resistance
1.26 Ohms @ 25 C
Phase Inductance
4.60 mH
Thermal Resistance
5.50 deg. C/Watt
Insulation Class
NEMA Class B, 130°C
Rotor Inertia
0.00130 oz-in-s2
Motor Weight
3.31 lb
Motor Length
2.06 in
Radial Loading Force
20.0 lbs
Axial Loading Force
13.0 lbs
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
0.00 77.9 128.0
500.00 71.8 109.8
1000.00 65.0 96.1
1500.00 57.5 85.0
2000.00 49.4 76.9
2500.00 38.8 71.6
3000.00 32.4 70.0
3500.00 27.7 70.3
4000.00 24.0 71.5
4500.00 21.1 73.3
5000.00 18.8 75.5
5500.00 16.8 75.4
6000.00 15.2 75.5
6500.00 13.8 75.7
7000.00 12.7 76.0
7500.00 11.6 76.4
8000.00 10.7 76.8
8500.00 9.92 77.2
9000.00 9.22 77.7
9500.00 8.58 78.1
10000.00 8.02 78.6